|
|
|
|
|
|
|
Heating Cables
|
|
|
|
The Deviflex™ heating cables are versatile heating cables developed for a variety of applications including domestic and commercial indoor floor heating as well as outdoor frost protection and ice and snow melting.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Floor Heating Mats
|
|
|
Devimat™ heating mats are developed for a variety of applications as well. Using a Devimat™ eases the installation as they are ready to roll out on the floor.
Like the cables the mats are designed to fit floor coverings from tiles to parquet flooring onto wooden as well as concrete floors.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Dry Mount Elements
|
|
|
Devidry™ is the perfect floor heating system for renovation and DIY.
Devidry™ replaces the normal foam underlay for wooden floors so floor heating can be installed in one go - a dry installation under both wooden floors and carpets.
It is fast and easy to install and can be done by anyone.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Thermostats
|
|
|
The Devireg™ portfolio thermostats are suitable for both indoor and outdoor applications.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Network Control
|
|
|
Devicom™ technologies enabling control of the heating system from a PC within the house or even through the internet in a webbrowser or mobile phone.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Heat Distribution Plates
|
|
|
Devicell™ Dry heat distribution plates provide the perfect solution for quick and easy installation of electrical floor heating under wooden floors.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Other Heating Products
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Accessories
|
|
|
|
|
|
|
|
|
|
|
|
|
|